IESNA:LM-63-2002
[TEST]P1198161
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-940-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4087
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
562 604.4 649.9 695.6 730.6 752.1 765.1 772.5 780.6 789.9
802 818.4 840.5 866.6 898.3 951.7 1032.3 1139.3 1271.4 1436.6
1653.1 1901.6 2166.3 2406.9 2552.4 2478.5 2330.7 2132.6 1894.6 1611.1
1252.3 894.8 585.6 340.4 149.8 46.4 0
562 599.7 639.6 678.7 709.3 728.6 740.7 747.7 754.8 763.6
776.2 793.8 816.7 843 875.8 922.9 990.4 1078.8 1189.8 1321.7
1479.9 1646.1 1793.4 1897.9 1923.9 1814.1 1658.6 1473.6 1271.7 1052.9
802 561.3 361.7 209.3 94.2 30.8 0
562 595.1 629.4 661.8 687.9 705.1 716.2 722.8 729 737.2
750.4 769.1 792.9 819.5 853.2 894.1 948.5 1018.3 1108.1 1206.8
1306.7 1390.5 1420.6 1388.8 1295.5 1149.6 986.5 814.6 648.8 494.7
351.7 227.9 137.7 78.2 38.6 15.3 0
562 590.2 619.2 646.2 667.3 681.8 690.8 695.2 698.6 703.1
711.4 724.3 741.1 758.6 778.5 800.8 829.2 866.2 915 967
1015.2 1046.5 1039.6 991.1 900.7 778.5 653.8 531.6 418.6 320
232.3 157.4 101.4 62.4 33.3 13.8 0
562 585.2 609 630.6 646.6 658.4 665.5 667.5 668.1 669
672.4 679.5 689.3 697.7 703.9 707.5 709.8 714.2 721.9 727.2
723.7 702.5 658.6 593.4 505.9 407.3 321.1 248.7 188.4 145.3
112.8 86.9 65.1 46.5 28.1 12.3 0
562 580.3 598.7 615.4 628.2 636.6 640.4 638.4 632.9 626.1
619.4 614.9 612.8 610.3 605.4 597 585.5 573.7 562.7 553.6
543.6 526.9 499.1 459.9 409.1 348.2 293.5 240.9 190.6 152.1
119 91 66.9 46.8 28 12.2 0
562 575.3 588.4 600.2 609.7 614.8 615.3 609.3 597.6 583.2
566.4 550.4 536.4 522.8 507 486.6 461.3 433.2 403.4 379.9
363.6 351.3 339.6 326.5 312.3 289.2 265.9 233 192.8 158.8
125.1 95.2 68.6 47.2 27.8 12 0
562 570.6 578.8 586.8 593.9 596.9 594.6 584.3 566.7 545.9
522.8 501.6 484 468.7 453.7 436.1 415 391.8 367.1 347.6
334.7 326.1 319.9 312.6 301.4 281.9 262.5 234.9 201.7 171.4
139.2 108.9 80.2 55.7 34.1 14.6 0
562 565.8 569.2 573.4 578 579 573.8 559.4 535.7 508.7
479.2 452.9 431.5 414.6 400.5 385.6 368.8 350.4 330.8 315.3
305.8 300.9 300.2 298.7 290.4 274.6 259 236.8 210.6 184
153.3 122.6 91.8 64.3 40.3 17.1 0
562 561.2 560.2 561 562.8 563 556.1 538.5 511.4 481
450.8 427.1 409.9 397.1 385.9 372.9 357.2 339.8 320 301.4
287.5 279.9 280.7 281.4 279.1 273.2 259.2 236.4 210.6 186.1
163 138.7 111 80.7 52.5 22.2 0
562 556.1 551.2 549.4 550.3 551.4 546.8 532.8 509.9 484
458.8 436.8 417.5 400.5 384.5 367.7 349.4 329.8 310.4 293.1
277.9 266.5 260.5 256.8 253.4 249.5 241.1 226.2 207.2 186.2
162.2 138.2 110.9 81.6 53.7 23.7 0
562 552 543.4 539.1 539.4 542.4 542.5 534.4 517.2 494.8
471.3 448.9 427 406.2 386.1 366 345.5 324.7 305.4 288.9
274.1 262.8 254.6 248.3 242.4 235.6 226.4 213.9 198.5 180.2
157.6 134.5 107.8 80.1 52.1 23.1 0
562 547.9 535.6 528.7 528.4 533.5 538.2 535.9 524.6 505.7
483.8 461 436.7 411.9 387.6 364.3 341.6 319.5 300.4 284.7
270.4 259.1 248.8 239.8 231.3 221.8 211.7 201.7 189.8 174.2
153 130.9 104.7 78.5 50.5 22.4 0
562 544.1 529 520.1 519.8 527.8 539 545.3 540.9 524.3
500.6 474.7 448.1 421 394.6 369.3 345.2 322.4 302.8 287
274 264.6 256.5 248.1 238.6 226.4 213.5 201.1 187.9 171.4
150.3 128.1 102.4 76.9 48.6 22.1 0
562 540.4 522.5 511.4 511.1 522.1 539.8 554.7 557.3 543
517.4 488.5 459.5 430.1 401.6 374.3 348.8 325.4 305.3 289.3
277.7 270 264.2 256.4 245.9 231.1 215.2 200.6 185.9 168.5
147.6 125.3 100.1 75.3 46.8 21.7 0
562 537.2 516.7 504.2 503.3 515.9 538.2 559.7 567.7 556.6
530.7 499.2 468.4 438.7 410 382.7 356.9 333.1 312.7 296.5
284.4 276.2 270.9 264.3 254.9 241.6 226.5 211 195.1 175.7
152.9 129.7 103.7 75 45.2 21.7 0
562 533.9 510.9 496.9 495.5 509.8 536.6 564.7 578.2 570.2
544.1 510 477.4 447.2 418.5 391.2 365.1 340.8 320 303.6
291.2 282.4 277.6 272.1 263.9 252.1 237.8 221.4 204.2 182.9
158.2 134 107.3 74.7 43.7 21.6 0
562 530.6 505.7 490.4 488.2 502.3 530.1 559.5 575.8 571.7
549.1 515.5 481.9 452.3 424.5 398.6 373.6 350.1 329.6 313.1
299.7 290.3 284.5 279 270.9 259.5 244.9 228.1 210 188.2
163 138.1 110.7 73.5 40.3 19.1 0
562 527.4 500.4 484 481 494.8 523.6 554.2 573.3 573.1
554.1 521.1 486.4 457.3 430.6 406.1 382.2 359.4 339.2 322.6
308.2 298.3 291.5 285.9 277.9 267 252 234.8 215.9 193.4
167.8 142.2 114.2 72.2 37 16.5 0
562 524.9 496.4 479.2 475.3 487.5 513.2 540.4 557.5 558
541.7 512.3 479.7 451.1 426.2 404.1 382.7 361.9 342.8 326.7
313.4 304.5 298.1 292.5 284.6 273.1 257.4 239.5 220.1 197.6
171.5 146.2 117.2 78.6 43 19 0
562 522.3 492.3 474.4 469.5 480.2 502.7 526.6 541.7 542.9
529.4 503.5 473 444.9 421.8 402 383.2 364.3 346.3 330.8
318.7 310.7 304.7 299.2 291.2 279.2 262.8 244.2 224.3 201.7
175.3 150.1 120.2 85 49 21.5 0
562 520.3 489.5 471.1 465.8 475.3 495.4 515.7 528.4 529.2
517.2 494 466.2 439.5 416.8 397.4 379.3 361.1 343.4 328.7
318.6 311.8 306.2 300.7 293 280.9 264.5 245.8 225.9 203.6
177.3 152 122.6 89.2 54.1 23.6 0
562 518.2 486.7 467.7 462 470.5 488 504.8 515.1 515.5
505 484.6 459.4 434.1 411.8 392.8 375.4 357.8 340.4 326.7
318.5 313 307.8 302.3 294.7 282.6 266.2 247.5 227.5 205.5
179.3 153.8 125.1 93.4 59.3 25.7 0
562 516.6 484.7 465.4 459.8 468 484.6 499.8 508.7 508.7
499.2 480.7 457.4 432.8 409.8 389.2 370.1 351.2 332.9 320
313.1 308.6 304 298.5 290.9 279.2 262.9 244.5 225 203.4
178.3 152.4 124.5 93.1 58.9 25.2 0
562 515 482.7 463.1 457.6 465.6 481.2 494.8 502.3 501.9
493.3 476.7 455.4 431.5 407.8 385.5 364.8 344.6 325.4 313.3
307.8 304.2 300.2 294.6 287.2 275.8 259.6 241.5 222.6 201.4
177.3 151 123.9 92.8 58.4 24.6 0
562 513.6 481.1 461.7 456.5 464.6 479.9 493.2 500.2 499.7
491.2 475.7 455.4 431.7 407.4 383.6 361.3 339.4 319.3 307.7
302.6 299.6 296.1 290.6 283 271.4 255.4 237.5 218.8 197.8
174.2 147.9 119.8 89.4 55.7 23.2 0
562 512.1 479.6 460.4 455.3 463.6 478.6 491.5 498.2 497.4
489.1 474.8 455.4 431.8 406.9 381.7 357.7 334.2 313.2 302
297.3 294.9 292 286.5 278.8 267 251.1 233.6 215 194.2
171.2 144.9 115.6 85.9 53 21.8 0
562 510.2 478.1 459.3 454.8 463.4 478.5 491.3 497.5 496.4
487.8 474.4 455.7 432.2 406.7 380.6 355.6 330.8 309.2 298.3
293.7 291.6 289 283.4 275.6 263.1 247.8 230.5 211.6 190.9
168 142.3 110.8 82.8 50.2 20.5 0
562 512.1 479.6 460.4 455.3 463.6 478.6 491.5 498.2 497.4
489.1 474.8 455.4 431.8 406.9 381.7 357.7 334.2 313.2 302
297.3 294.9 292 286.5 278.8 267 251.1 233.6 215 194.2
171.2 144.9 115.6 85.9 53 21.8 0
562 513.6 481.1 461.7 456.5 464.6 479.9 493.2 500.2 499.7
491.2 475.7 455.4 431.7 407.4 383.6 361.3 339.4 319.3 307.7
302.6 299.6 296.1 290.6 283 271.4 255.4 237.5 218.8 197.8
174.2 147.9 119.8 89.4 55.7 23.2 0
562 515 482.7 463.1 457.6 465.6 481.2 494.8 502.3 501.9
493.3 476.7 455.4 431.5 407.8 385.5 364.8 344.6 325.4 313.3
307.8 304.2 300.2 294.6 287.2 275.8 259.6 241.5 222.6 201.4
177.3 151 123.9 92.8 58.4 24.6 0
562 516.6 484.7 465.4 459.8 468 484.6 499.8 508.7 508.7
499.2 480.7 457.4 432.8 409.8 389.2 370.1 351.2 332.9 320
313.1 308.6 304 298.5 290.9 279.2 262.9 244.5 225 203.4
178.3 152.4 124.5 93.1 58.9 25.2 0
562 518.2 486.7 467.7 462 470.5 488 504.8 515.1 515.5
505 484.6 459.4 434.1 411.8 392.8 375.4 357.8 340.4 326.7
318.5 313 307.8 302.3 294.7 282.6 266.2 247.5 227.5 205.5
179.3 153.8 125.1 93.4 59.3 25.7 0
562 520.3 489.5 471.1 465.8 475.3 495.4 515.7 528.4 529.2
517.2 494 466.2 439.5 416.8 397.4 379.3 361.1 343.4 328.7
318.6 311.8 306.2 300.7 293 280.9 264.5 245.8 225.9 203.6
177.3 152 122.6 89.2 54.1 23.6 0
562 522.3 492.3 474.4 469.5 480.2 502.7 526.6 541.7 542.9
529.4 503.5 473 444.9 421.8 402 383.2 364.3 346.3 330.8
318.7 310.7 304.7 299.2 291.2 279.2 262.8 244.2 224.3 201.7
175.3 150.1 120.2 85 49 21.5 0
562 524.9 496.4 479.2 475.3 487.5 513.2 540.4 557.5 558
541.7 512.3 479.7 451.1 426.2 404.1 382.7 361.9 342.8 326.7
313.4 304.5 298.1 292.5 284.6 273.1 257.4 239.5 220.1 197.6
171.5 146.2 117.2 78.6 43 19 0
562 527.4 500.4 484 481 494.8 523.6 554.2 573.3 573.1
554.1 521.1 486.4 457.3 430.6 406.1 382.2 359.4 339.2 322.6
308.2 298.3 291.5 285.9 277.9 267 252 234.8 215.9 193.4
167.8 142.2 114.2 72.2 37 16.5 0
562 530.6 505.7 490.4 488.2 502.3 530.1 559.5 575.8 571.7
549.1 515.5 481.9 452.3 424.5 398.6 373.6 350.1 329.6 313.1
299.7 290.3 284.5 279 270.9 259.5 244.9 228.1 210 188.2
163 138.1 110.7 73.5 40.3 19.1 0
562 533.9 510.9 496.9 495.5 509.8 536.6 564.7 578.2 570.2
544.1 510 477.4 447.2 418.5 391.2 365.1 340.8 320 303.6
291.2 282.4 277.6 272.1 263.9 252.1 237.8 221.4 204.2 182.9
158.2 134 107.3 74.7 43.7 21.6 0
562 537.2 516.7 504.2 503.3 515.9 538.2 559.7 567.7 556.6
530.7 499.2 468.4 438.7 410 382.7 356.9 333.1 312.7 296.5
284.4 276.2 270.9 264.3 254.9 241.6 226.5 211 195.1 175.7
152.9 129.7 103.7 75 45.2 21.7 0
562 540.4 522.5 511.4 511.1 522.1 539.8 554.7 557.3 543
517.4 488.5 459.5 430.1 401.6 374.3 348.8 325.4 305.3 289.3
277.7 270 264.2 256.4 245.9 231.1 215.2 200.6 185.9 168.5
147.6 125.3 100.1 75.3 46.8 21.7 0
562 544.1 529 520.1 519.8 527.8 539 545.3 540.9 524.3
500.6 474.7 448.1 421 394.6 369.3 345.2 322.4 302.8 287
274 264.6 256.5 248.1 238.6 226.4 213.5 201.1 187.9 171.4
150.3 128.1 102.4 76.9 48.6 22.1 0
562 547.9 535.6 528.7 528.4 533.5 538.2 535.9 524.6 505.7
483.8 461 436.7 411.9 387.6 364.3 341.6 319.5 300.4 284.7
270.4 259.1 248.8 239.8 231.3 221.8 211.7 201.7 189.8 174.2
153 130.9 104.7 78.5 50.5 22.4 0
562 552 543.4 539.1 539.4 542.4 542.5 534.4 517.2 494.8
471.3 448.9 427 406.2 386.1 366 345.5 324.7 305.4 288.9
274.1 262.8 254.6 248.3 242.4 235.6 226.4 213.9 198.5 180.2
157.6 134.5 107.8 80.1 52.1 23.1 0
562 556.1 551.2 549.4 550.3 551.4 546.8 532.8 509.9 484
458.8 436.8 417.5 400.5 384.5 367.7 349.4 329.8 310.4 293.1
277.9 266.5 260.5 256.8 253.4 249.5 241.1 226.2 207.2 186.2
162.2 138.2 110.9 81.6 53.7 23.7 0
562 561.2 560.2 561 562.8 563 556.1 538.5 511.4 481
450.8 427.1 409.9 397.1 385.9 372.9 357.2 339.8 320 301.4
287.5 279.9 280.7 281.4 279.1 273.2 259.2 236.4 210.6 186.1
163 138.7 111 80.7 52.5 22.2 0
562 565.8 569.2 573.4 578 579 573.8 559.4 535.7 508.7
479.2 452.9 431.5 414.6 400.5 385.6 368.8 350.4 330.8 315.3
305.8 300.9 300.2 298.7 290.4 274.6 259 236.8 210.6 184
153.3 122.6 91.8 64.3 40.3 17.1 0
562 570.6 578.8 586.8 593.9 596.9 594.6 584.3 566.7 545.9
522.8 501.6 484 468.7 453.7 436.1 415 391.8 367.1 347.6
334.7 326.1 319.9 312.6 301.4 281.9 262.5 234.9 201.7 171.4
139.2 108.9 80.2 55.7 34.1 14.6 0
562 575.3 588.4 600.2 609.7 614.8 615.3 609.3 597.6 583.2
566.4 550.4 536.4 522.8 507 486.6 461.3 433.2 403.4 379.9
363.6 351.3 339.6 326.5 312.3 289.2 265.9 233 192.8 158.8
125.1 95.2 68.6 47.2 27.8 12 0
562 580.3 598.7 615.4 628.2 636.6 640.4 638.4 632.9 626.1
619.4 614.9 612.8 610.3 605.4 597 585.5 573.7 562.7 553.6
543.6 526.9 499.1 459.9 409.1 348.2 293.5 240.9 190.6 152.1
119 91 66.9 46.8 28 12.2 0
562 585.2 609 630.6 646.6 658.4 665.5 667.5 668.1 669
672.4 679.5 689.3 697.7 703.9 707.5 709.8 714.2 721.9 727.2
723.7 702.5 658.6 593.4 505.9 407.3 321.1 248.7 188.4 145.3
112.8 86.9 65.1 46.5 28.1 12.3 0
562 590.2 619.2 646.2 667.3 681.8 690.8 695.2 698.6 703.1
711.4 724.3 741.1 758.6 778.5 800.8 829.2 866.2 915 967
1015.2 1046.5 1039.6 991.1 900.7 778.5 653.8 531.6 418.6 320
232.3 157.4 101.4 62.4 33.3 13.8 0
562 595.1 629.4 661.8 687.9 705.1 716.2 722.8 729 737.2
750.4 769.1 792.9 819.5 853.2 894.1 948.5 1018.3 1108.1 1206.8
1306.7 1390.5 1420.6 1388.8 1295.5 1149.6 986.5 814.6 648.8 494.7
351.7 227.9 137.7 78.2 38.6 15.3 0
562 599.7 639.6 678.7 709.3 728.6 740.7 747.7 754.8 763.6
776.2 793.8 816.7 843 875.8 922.9 990.4 1078.8 1189.8 1321.7
1479.9 1646.1 1793.4 1897.9 1923.9 1814.1 1658.6 1473.6 1271.7 1052.9
802 561.3 361.7 209.3 94.2 30.8 0
562 604.4 649.9 695.6 730.6 752.1 765.1 772.5 780.6 789.9
802 818.4 840.5 866.6 898.3 951.7 1032.3 1139.3 1271.4 1436.6
1653.1 1901.6 2166.3 2406.9 2552.4 2478.5 2330.7 2132.6 1894.6 1611.1
1252.3 894.8 585.6 340.4 149.8 46.4 0
562 606.7 657.9 708.6 746 768.8 779.6 782.2 784 785.5
788 793.4 803.1 815.4 835.7 878 952.2 1059.8 1200 1367.1
1567.3 1797.7 2063.6 2351 2639.2 2715.8 2553.4 2344.4 2125 1875.4
1525.9 1150.1 800.5 487.3 227.7 72.6 0
562 609 665.9 721.6 761.4 785.5 793.9 791.9 787.4 781.1
774 768.3 765.8 764.3 773.1 804.4 872.1 980.3 1128.6 1297.6
1481.5 1693.9 1961 2295.1 2726.1 2953 2776 2556.2 2355.3 2139.7
1799.5 1405.5 1015.3 634.2 305.7 98.8 0
562 612.2 673.8 733.3 775.2 797.9 801.7 792.1 777.1 759.8
741.8 725.6 713.3 704.8 711.1 748.1 830.3 956.2 1117.9 1295.5
1481.9 1683.4 1920 2213 2624.1 2941.5 2820.1 2576.8 2364.6 2146.4
1824 1440.7 1059 683 347.2 121.9 0
562 615.5 681.8 745 788.9 810.3 809.5 792.2 766.9 738.6
709.5 682.9 660.7 645.4 649.2 691.8 788.4 932.1 1107.3 1293.3
1482.2 1672.8 1879 2130.8 2522 2930 2864.1 2597.5 2373.8 2153
1848.6 1475.8 1102.7 731.8 388.7 145.1 0
562 617.4 686.1 752.1 797.2 816.3 809.7 783.5 747.6 710.3
675.1 644.8 621 608 623.3 690.1 817.9 996.5 1210.5 1442.3
1674.2 1902.1 2134.2 2388.5 2765.9 3153.4 3148 2893.2 2638.3 2359.9
2009.6 1598.2 1195.1 795.4 441 171.2 0
562 619.4 690.4 759.1 805.5 822.3 810 774.7 728.3 681.9
640.7 606.6 581.2 570.7 597.3 688.4 847.5 1061 1313.8 1591.1
1866.1 2131.4 2389.4 2646.1 3009.7 3376.7 3431.8 3188.9 2902.8 2566.8
2170.6 1720.6 1287.5 859.1 493.2 197.4 0
562 620.3 693 763 809.2 824.4 807.8 766.7 714.3 664.3
622.2 588.4 564.3 557.4 594.2 702.5 881.8 1123.3 1416.3 1741.2
2064.1 2376.4 2681.5 2977 3363.9 3713.8 3758.6 3517.1 3185.2 2778.4
2319.5 1826.2 1343 882.2 506.4 198.5 0
562 621.3 695.7 766.8 812.9 826.4 805.6 758.7 700.2 646.8
603.8 570.3 547.5 544.2 591.2 716.6 916.1 1185.7 1518.8 1891.2
2262.2 2621.4 2973.6 3307.8 3718.2 4050.8 4085.4 3845.3 3467.6 2989.9
2468.4 1931.8 1398.4 905.3 519.5 199.6 0
562 620.9 697.6 768.6 814.3 826.6 803.1 753.1 691.6 637.3
594.8 561.8 539.6 538.5 590.7 724 933.1 1222.3 1581 1979.3
2381.9 2764.9 3144.3 3519.5 3946.9 4262.2 4265.4 3986.4 3546 2997.8
2428.5 1863.3 1288.1 818.6 450.1 167.6 0
562 621.3 695.7 766.8 812.9 826.4 805.6 758.7 700.2 646.8
603.8 570.3 547.5 544.2 591.2 716.6 916.1 1185.7 1518.8 1891.2
2262.2 2621.4 2973.6 3307.8 3718.2 4050.8 4085.4 3845.3 3467.6 2989.9
2468.4 1931.8 1398.4 905.3 519.5 199.6 0
562 620.3 693 763 809.2 824.4 807.8 766.7 714.3 664.3
622.2 588.4 564.3 557.4 594.2 702.5 881.8 1123.3 1416.3 1741.2
2064.1 2376.4 2681.5 2977 3363.9 3713.8 3758.6 3517.1 3185.2 2778.4
2319.5 1826.2 1343 882.2 506.4 198.5 0
562 619.4 690.4 759.1 805.5 822.3 810 774.7 728.3 681.9
640.7 606.6 581.2 570.7 597.3 688.4 847.5 1061 1313.8 1591.1
1866.1 2131.4 2389.4 2646.1 3009.7 3376.7 3431.8 3188.9 2902.8 2566.8
2170.6 1720.6 1287.5 859.1 493.2 197.4 0
562 617.4 686.1 752.1 797.2 816.3 809.7 783.5 747.6 710.3
675.1 644.8 621 608 623.3 690.1 817.9 996.5 1210.5 1442.3
1674.2 1902.1 2134.2 2388.5 2765.9 3153.4 3148 2893.2 2638.3 2359.9
2009.6 1598.2 1195.1 795.4 441 171.2 0
562 615.5 681.8 745 788.9 810.3 809.5 792.2 766.9 738.6
709.5 682.9 660.7 645.4 649.2 691.8 788.4 932.1 1107.3 1293.3
1482.2 1672.8 1879 2130.8 2522 2930 2864.1 2597.5 2373.8 2153
1848.6 1475.8 1102.7 731.8 388.7 145.1 0
562 612.2 673.8 733.3 775.2 797.9 801.7 792.1 777.1 759.8
741.8 725.6 713.3 704.8 711.1 748.1 830.3 956.2 1117.9 1295.5
1481.9 1683.4 1920 2213 2624.1 2941.5 2820.1 2576.8 2364.6 2146.4
1824 1440.7 1059 683 347.2 121.9 0
562 609 665.9 721.6 761.4 785.5 793.9 791.9 787.4 781.1
774 768.3 765.8 764.3 773.1 804.4 872.1 980.3 1128.6 1297.6
1481.5 1693.9 1961 2295.1 2726.1 2953 2776 2556.2 2355.3 2139.7
1799.5 1405.5 1015.3 634.2 305.7 98.8 0
562 606.7 657.9 708.6 746 768.8 779.6 782.2 784 785.5
788 793.4 803.1 815.4 835.7 878 952.2 1059.8 1200 1367.1
1567.3 1797.7 2063.6 2351 2639.2 2715.8 2553.4 2344.4 2125 1875.4
1525.9 1150.1 800.5 487.3 227.7 72.6 0
562 604.4 649.9 695.6 730.6 752.1 765.1 772.5 780.6 789.9
802 818.4 840.5 866.6 898.3 951.7 1032.3 1139.3 1271.4 1436.6
1653.1 1901.6 2166.3 2406.9 2552.4 2478.5 2330.7 2132.6 1894.6 1611.1
1252.3 894.8 585.6 340.4 149.8 46.4 0
